REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=65 mm
Manufacturer Part Number 527-5-65
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 5
L mm 65
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-5-25REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=25 mm525
527-5-30REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=30 mm530
527-5-35REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=35 mm535
527-5-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=40 mm540
527-5-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=45 mm545
527-5-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=50 mm550
527-5-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=55 mm555
527-5-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=60 mm560
527-5-65REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=65 mm565
527-5-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=70 mm570

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map