REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=50 mm
Manufacturer Part Number 527-4-50
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 4
L mm 50
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-4-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=40 mm440
527-4-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=45 mm445
527-4-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=50 mm450
527-4-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=55 mm455
527-4-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=60 mm460
527-4-65REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=65 mm465
527-4-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=70 mm470
527-4-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=80 mm480
527-4-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=90 mm490
527-4-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=100 mm4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map