REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=16 mm
Manufacturer Part Number 527-4-16
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 4
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-4-10REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=10 mm410
527-4-12REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=12 mm412
527-4-14REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=14 mm414
527-4-16REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=16 mm416
527-4-18REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=18 mm418
527-4-20REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=20 mm420
527-4-22REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=22 mm422
527-4-25REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=25 mm425
527-4-30REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=30 mm430
527-4-35REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=35 mm435

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map