REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=60 mm
Manufacturer Part Number 527-24-60
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 24
L mm 60
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-20-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=400 mm20400
527-20-450REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=450 mm20450
527-20-500REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=500 mm20500
527-24-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=50 mm2450
527-24-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=55 mm2455
527-24-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=60 mm2460
527-24-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=70 mm2470
527-24-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=80 mm2480
527-24-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=90 mm2490
527-24-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=100 mm24100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map