REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=130 mm
Manufacturer Part Number 527-12-130
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 12
L mm 130
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-12-130REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=130 mm12130
527-12-140REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=140 mm12140
527-12-150REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=150 mm12150
527-12-160REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=160 mm12160
527-12-180REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=180 mm12180
527-12-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=200 mm12200
527-12-220REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=220 mm12220
527-12-240REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=240 mm12240
527-12-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=300 mm12300
527-12-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=350 mm12350

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map