REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=240 mm
Manufacturer Part Number 527-10-240
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 10
L mm 240
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-10-140REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=140 mm10140
527-10-150REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=150 mm10150
527-10-160REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=160 mm10160
527-10-180REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=180 mm10180
527-10-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=200 mm10200
527-10-220REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=220 mm10220
527-10-240REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=240 mm10240
527-10-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=300 mm10300
527-10-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=350 mm10350
527-10-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=400 mm10400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map