REF. 521 EXTRACTABLE DOWEL PIN

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 521 EXTRACTABLE DOWEL PIN D=20 L=40 mm
Manufacturer Part Number 521-20-40
E-Shop link https://eshop.rabourdin.fr/en/pins/281-goupille-cylindrique-a-trou-taraude.html
D mm 20
L mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
521-18-40REF. 521 EXTRACTABLE DOWEL PIN D=18 L=40 mm1840
521-18-50REF. 521 EXTRACTABLE DOWEL PIN D=18 L=50 mm1850
521-18-60REF. 521 EXTRACTABLE DOWEL PIN D=18 L=60 mm1860
521-18-80REF. 521 EXTRACTABLE DOWEL PIN D=18 L=80 mm1880
521-20-100REF. 521 EXTRACTABLE DOWEL PIN D=20 L=100 mm20100
521-20-110REF. 521 EXTRACTABLE DOWEL PIN D=20 L=110 mm20110
521-20-120REF. 521 EXTRACTABLE DOWEL PIN D=20 L=120 mm20120
521-20-140REF. 521 EXTRACTABLE DOWEL PIN D=20 L=140 mm20140
521-20-36REF. 521 EXTRACTABLE DOWEL PIN D=20 L=36 mm2036
521-20-40REF. 521 EXTRACTABLE DOWEL PIN D=20 L=40 mm2040

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map