REF. 502 STAINLESS STEEL DOWEL PIN

DIN 7

Manufacturer RABOURDIN
Description REF. 502 STAINLESS STEEL DOWEL PIN D=2 L=8 mm
Manufacturer Part Number 502-2-8
E-Shop link https://eshop.rabourdin.fr/fr/centrage-goupille/251-goupille-cylindrique-en-acier-inoxydable.html
D mm 2
L mm 8
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
502-2-8REF. 502 STAINLESS STEEL DOWEL PIN D=2 L=8 mm28
502-3-10REF. 502 STAINLESS STEEL DOWEL PIN D=3 L=10 mm310
502-3-12REF. 502 STAINLESS STEEL DOWEL PIN D=3 L=12 mm312
502-3-16REF. 502 STAINLESS STEEL DOWEL PIN D=3 L=16 mm316
502-3-6REF. 502 STAINLESS STEEL DOWEL PIN D=3 L=6 mm36
502-3-8REF. 502 STAINLESS STEEL DOWEL PIN D=3 L=8 mm38
502-4-10REF. 502 STAINLESS STEEL DOWEL PIN D=4 L=10 mm410
502-4-12REF. 502 STAINLESS STEEL DOWEL PIN D=4 L=12 mm412
502-4-16REF. 502 STAINLESS STEEL DOWEL PIN D=4 L=16 mm416
502-4-20REF. 502 STAINLESS STEEL DOWEL PIN D=4 L=20 mm420

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map