REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=7 L=80 mm
Manufacturer Part Number 501-7-80
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-7-50REF. 501 DOWEL PIN D=7 L=50 mm750
501-7-60REF. 501 DOWEL PIN D=7 L=60 mm760
501-7-70REF. 501 DOWEL PIN D=7 L=70 mm770
501-7-80REF. 501 DOWEL PIN D=7 L=80 mm780
501-8-16REF. 501 DOWEL PIN D=8 L=16 mm816
501-8-18REF. 501 DOWEL PIN D=8 L=18 mm818
501-8-20REF. 501 DOWEL PIN D=8 L=20 mm820
501-8-24REF. 501 DOWEL PIN D=8 L=24 mm824
501-8-28REF. 501 DOWEL PIN D=8 L=28 mm828
501-8-30REF. 501 DOWEL PIN D=8 L=30 mm830

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map