REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=7 L=40 mm
Manufacturer Part Number 501-7-40
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-6-45REF. 501 DOWEL PIN D=6 L=45 mm645
501-6-50REF. 501 DOWEL PIN D=6 L=50 mm650
501-6-55REF. 501 DOWEL PIN D=6 L=55 mm655
501-6-60REF. 501 DOWEL PIN D=6 L=60 mm660
501-6-65REF. 501 DOWEL PIN D=6 L=65 mm665
501-6-70REF. 501 DOWEL PIN D=6 L=70 mm670
501-6-80REF. 501 DOWEL PIN D=6 L=80 mm680
501-6-90REF. 501 DOWEL PIN D=6 L=90 mm690
501-7-40REF. 501 DOWEL PIN D=7 L=40 mm740
501-7-45REF. 501 DOWEL PIN D=7 L=45 mm745

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map