REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=2 L=20 mm
Manufacturer Part Number 501-2-20
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-2-14REF. 501 DOWEL PIN D=2 L=14 mm214
501-2-16REF. 501 DOWEL PIN D=2 L=16 mm216
501-2-18REF. 501 DOWEL PIN D=2 L=18 mm218
501-2-20REF. 501 DOWEL PIN D=2 L=20 mm220
501-2-24REF. 501 DOWEL PIN D=2 L=24 mm224
501-2,5-5REF. 501 DOWEL PIN D=2,5 L=5 mm2,55
501-2,5-6REF. 501 DOWEL PIN D=2,5 L=6 mm2,56
501-2,5-8REF. 501 DOWEL PIN D=2,5 L=8 mm2,58
501-2,5-10REF. 501 DOWEL PIN D=2,5 L=10 mm2,510
501-2,5-12REF. 501 DOWEL PIN D=2,5 L=12 mm2,512

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map