REF. 423 GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 423 GUIDE BUSH d=10 l=14 mm
Manufacturer Part Number 423-10-14
E-Shop link https://eshop.rabourdin.fr/en/guide-bush/140-bague-pour-guidage-lisse.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptiond mml mm
423-10-14REF. 423 GUIDE BUSH d=10 l=14 mm1014
423-10-20REF. 423 GUIDE BUSH d=10 l=20 mm1020
423-12-20REF. 423 GUIDE BUSH d=12 l=20 mm1220
423-12-25REF. 423 GUIDE BUSH d=12 l=25 mm1225
423-16-25REF. 423 GUIDE BUSH d=16 l=25 mm1625
423-16-32REF. 423 GUIDE BUSH d=16 l=32 mm1632

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map