REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=9 L=100 mm
Manufacturer Part Number 1628-9-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 9
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-8,5-100REF. 1628 NITRIDED EJECTOR PIN TGR D=8,5 L=100 mm8,5100
1628-8,5-125REF. 1628 NITRIDED EJECTOR PIN TGR D=8,5 L=125 mm8,5125
1628-8,5-200REF. 1628 NITRIDED EJECTOR PIN TGR D=8,5 L=200 mm8,5200
1628-8,5-315REF. 1628 NITRIDED EJECTOR PIN TGR D=8,5 L=315 mm8,5315
1628-8,5-400REF. 1628 NITRIDED EJECTOR PIN TGR D=8,5 L=400 mm8,5400
1628-8,5-500REF. 1628 NITRIDED EJECTOR PIN TGR D=8,5 L=500 mm8,5500
1628-8,5-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=8,5 L=1000 mm8,51000
1628-9-100REF. 1628 NITRIDED EJECTOR PIN TGR D=9 L=100 mm9100
1628-9-125REF. 1628 NITRIDED EJECTOR PIN TGR D=9 L=125 mm9125
1628-9-200REF. 1628 NITRIDED EJECTOR PIN TGR D=9 L=200 mm9200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map