REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=32 H=96 mm
Manufacturer Part Number 1073-32-96
E-Shop link https://eshop.rabourdin.fr/en/26-bague-a-collerette-avec-plot-de-centrage-oxa.html
D mm 32
H mm 96
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
1073-32-86REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=32 H=86 mm3286
1073-32-96REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=32 H=96 mm3296
1073-32-116REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=32 H=116 mm32116
1073-32-136REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=32 H=136 mm32136
1073-32-156REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=32 H=156 mm32156
1073-32-196REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=32 H=196 mm32196
1073-40-46REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=40 H=46 mm4046
1073-40-56REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=40 H=56 mm4056
1073-40-66REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=40 H=66 mm4066
1073-40-76REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=40 H=76 mm4076

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map