REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=86 mm
Manufacturer Part Number 1073-24-86
E-Shop link https://eshop.rabourdin.fr/en/26-bague-a-collerette-avec-plot-de-centrage-oxa.html
D mm 24
H mm 86
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
1073-24-22REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=22 mm2422
1073-24-27REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=27 mm2427
1073-24-36REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=36 mm2436
1073-24-46REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=46 mm2446
1073-24-56REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=56 mm2456
1073-24-66REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=66 mm2466
1073-24-76REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=76 mm2476
1073-24-86REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=86 mm2486
1073-24-96REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=96 mm2496
1073-24-116REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=116 mm24116

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map