REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=22 H=86 mm
Manufacturer Part Number 1073-22-86
E-Shop link https://eshop.rabourdin.fr/en/26-bague-a-collerette-avec-plot-de-centrage-oxa.html
D mm 22
H mm 86
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
1073-22-46REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=22 H=46 mm2246
1073-22-56REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=22 H=56 mm2256
1073-22-66REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=22 H=66 mm2266
1073-22-76REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=22 H=76 mm2276
1073-22-86REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=22 H=86 mm2286
1073-22-96REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=22 H=96 mm2296
1073-22-116REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=22 H=116 mm22116
1073-22-136REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=22 H=136 mm22136
1073-22-156REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=22 H=156 mm22156
1073-24-17REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=24 H=17 mm2417

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map