REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=18 H=86 mm
Manufacturer Part Number 1073-18-86
E-Shop link https://eshop.rabourdin.fr/en/26-bague-a-collerette-avec-plot-de-centrage-oxa.html
D mm 18
H mm 86
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
1073-18-86REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=18 H=86 mm1886
1073-18-96REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=18 H=96 mm1896
1073-18-116REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=18 H=116 mm18116
1073-18-136REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=18 H=136 mm18136
1073-20-17REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=20 H=17 mm2017
1073-20-22REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=20 H=22 mm2022
1073-20-27REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=20 H=27 mm2027
1073-20-36REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=20 H=36 mm2036
1073-20-46REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=20 H=46 mm2046
1073-20-56REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=20 H=56 mm2056

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map