REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=15 H=86 mm
Manufacturer Part Number 1073-15-86
E-Shop link https://eshop.rabourdin.fr/en/26-bague-a-collerette-avec-plot-de-centrage-oxa.html
D mm 15
H mm 86
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
1073-14-116REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=14 H=116 mm14116
1073-15-17REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=15 H=17 mm1517
1073-15-22REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=15 H=22 mm1522
1073-15-27REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=15 H=27 mm1527
1073-15-36REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=15 H=36 mm1536
1073-15-46REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=15 H=46 mm1546
1073-15-56REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=15 H=56 mm1556
1073-15-66REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=15 H=66 mm1566
1073-15-76REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=15 H=76 mm1576
1073-15-86REF. 1073 HEADED GUIDE BUSH WITH CENTERING PLUG D=15 H=86 mm1586

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map