REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS

Manufacturer RABOURDIN
Description REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=32 L=96 mm
Manufacturer Part Number 1054-32-96
E-Shop link https://eshop.rabourdin.fr/en/22-bague-bronze-oxa-sans-plot-de-centrage-et-avec-inserts-graphite.html
D mm 32
L mm 96
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1054-14-17REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=14 L=17 mm1417
1054-14-22REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=14 L=22 mm1422
1054-14-27REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=14 L=27 mm1427
1054-14-36REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=14 L=36 mm1436
1054-14-46REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=14 L=46 mm1446
1054-14-56REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=14 L=56 mm1456
1054-15-17REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=15 L=17 mm1517
1054-15-22REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=15 L=22 mm1522
1054-15-27REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=15 L=27 mm1527
1054-15-36REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=15 L=36 mm1536

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map