REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS

Manufacturer RABOURDIN
Description REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=32 L=86 mm
Manufacturer Part Number 1054-32-86
E-Shop link https://eshop.rabourdin.fr/en/22-bague-bronze-oxa-sans-plot-de-centrage-et-avec-inserts-graphite.html
D mm 32
L mm 86
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1054-30-86REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=30 L=86 mm3086
1054-30-96REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=30 L=96 mm3096
1054-32-27REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=32 L=27 mm3227
1054-32-36REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=32 L=36 mm3236
1054-32-46REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=32 L=46 mm3246
1054-32-56REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=32 L=56 mm3256
1054-32-66REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=32 L=66 mm3266
1054-32-76REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=32 L=76 mm3276
1054-32-86REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=32 L=86 mm3286
1054-32-96REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=32 L=96 mm3296

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map