REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS

Manufacturer RABOURDIN
Description REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=22 L=86 mm
Manufacturer Part Number 1054-22-86
E-Shop link https://eshop.rabourdin.fr/en/22-bague-bronze-oxa-sans-plot-de-centrage-et-avec-inserts-graphite.html
D mm 22
L mm 86
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1054-22-36REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=22 L=36 mm2236
1054-22-46REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=22 L=46 mm2246
1054-22-56REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=22 L=56 mm2256
1054-22-66REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=22 L=66 mm2266
1054-22-76REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=22 L=76 mm2276
1054-22-86REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=22 L=86 mm2286
1054-24-22REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=24 L=22 mm2422
1054-24-27REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=24 L=27 mm2427
1054-24-36REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=24 L=36 mm2436
1054-24-46REF. 1054 HEADED GUIDE BUSH WITHOUT CENTERING PLUG WITH GRAPHITE INSERTS D=24 L=46 mm2446

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map