REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=15 L=12 mm
Manufacturer Part Number 1053-15-12
E-Shop link https://eshop.rabourdin.fr/en/21-bague-a-collerette-sans-plot-de-centrage-oxa.html
D mm 15
L mm 12
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1053-12-17REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=12 L=17 mm1217
1053-12-22REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=12 L=22 mm1222
1053-12-27REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=12 L=27 mm1227
1053-12-36REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=12 L=36 mm1236
1053-12-46REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=12 L=46 mm1246
1053-12-56REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=12 L=56 mm1256
1053-14-12REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=14 L=12 mm1412
1053-14-17REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=14 L=17 mm1417
1053-14-22REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=14 L=22 mm1422
1053-14-27REF. 1053 HEADED GUIDE BUSH WITHOUT CENTERING PLUG D=14 L=27 mm1427

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map