Socomec DIRIS A20 series multi-function power meter, 0.5% active power accuracy, current and voltage input, 3-line backlit LCD display, optional plug-in modules for output, 110-240 VAC/120-250 VDC operating voltage.

Description Socomec DIRIS A20 series multi-function power meter, 0.5% active power accuracy, current and voltage input, 3-line backlit LCD display, optional plug-in modules for output, 110-240 VAC/120-250 VDC operating voltage.
Distributor Part Number 4825U200
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/4825U200
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Distributor Part NumberDescription
4825U200Socomec DIRIS A20 series multi-function power meter, 0.5% active power accuracy, current and voltage input, 3-line backlit LCD display, optional plug-in modules for output, 110-240 VAC/120-250 VDC operating voltage.

Documentations

Contactez le fournisseur

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map