Tact SwitchesTC-1109DE-C-G

 
Manufacturer Guangdong XKB Technology Co., Ltd.
Description Tact SwitchesTC-1109DE-C-G
Part Number TC-1109DE-C-G
Installation mode DPI type
Operation mode SIDE OPERATION
Stroke types 0.25±0.05mm
Support frame without
Overall dimension W4.5xD4.5xH
Operating feeling Sensibility
Height from mounting surface (mm) 6.5
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

XKB Connectivity

XKB Connectivity

XKB Technology (XKB) has a complete range of product lines, including: tact switch, key switch, dip switch, micro switch, detection switch, light switch, multi-function switch, input and output connector, line for board connectors, board-to-board connectors, card connector, audio connectors, power connectors, XKB is proud of the development of the world's strong hardware and software, constantly introducing new products, and actively committed to become the world's switch connection Manufacturer.

Google Map