1" Electric Actuated High Pressure Stainless Ball Valve 24 VDC

Stainless High Pressure Ball Valves

 
Manufacturer Valworx
Description 1" Electric Actuated High Pressure Stainless Ball Valve 24 VDC
Manufacturer Part Number 542149
Buy Now https://www.valworx.com/stainless-high-pressure-ball-valve-1-24-vdc
Product Page https://www.valworx.com/stainless-high-pressure-ball-valve-1-24-vdc
Type Electric Actuated 3 Piece Ball Valve- On/Off
Voltage 24 VDC
Current Rating 2.03A (full load amps)
Cycle Time 30 seconds per 90° rotation (no load)
Pipe Size 1" NPT female
Port Size Full Port, orifice 1.00 inches, Cv 55.4
Pressure (Max) 2000 PSI (see P/T chart)
Valve Temperature Range -4 to 392 °F (-20 to 200 °C)
Actuator Temperature Range -13 to 131 °F (-25 to +55 °C)
Valve Body 316 stainless steel
Ball 316 stainless steel
Stem Seals Braided Graphite
Ball Seats RTFE (reinforced Teflon)
Duty Cycle 70%
Enclosure Aluminum alloy, polyester painted, SS fasteners
Enclosure Rating Type 4X (IP67) weatherproof
Electrical Connections Terminal strip, 1/2" NPT conduit (optional) / cable connector (included)
Valve Position Confirmation 2 x SPST auxiliary limit switches rated 3A@125/250VAC,30VDC resistive load
Manual Override 5mm hex drive with protective cover
Motor Protection Current sensor
Anti-Condensation Heater 4 watts thermostatically controlled
Max Fluid Velocity 10 feet per second
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map