Vision350™- Programmable Logic Controller + HMI

Manufacturer Unitronics
Description Vision350™- Programmable Logic Controller + HMI
Manufacturer Part Number V350-35-T38
Summary 24VDC, 20 Digital, 2 D/A Inputs, 16 Transistor Outputs
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberSummary
V350-J-RA2224VDC, 8 Digital, 2 D/A, 2 TC/PT100/Digital Inputs, 8 Relay, 2 Analog Outputs
V350-35-RA2224VDC, 8 Digital, 2 D/A, 2 TC/PT100/Digital Inputs, 8 Relay, 2 Analog Outputs
V350-J-TRA2224VDC, 8 Digital, 2 D/A, 2 TC/PT100/Digital Inputs, 4 Relay, 2 Analog, 4 High-Speed Transistor Outputs
V350-35-TRA2224VDC, 8 Digital, 2 D/A, 2 TC/PT100/Digital Inputs, 4 Relay, 2 Analog, 4 High-Speed Transistor Outputs
V350-J-T224VDC, 10 Digital, 2 D/A Inputs, 12 Transistor Outputs
V350-35-T224VDC, 10 Digital, 2 D/A Inputs, 12 Transistor Outputs
V350-J-T3824VDC, 20 Digital, 2 D/A Inputs, 16 Transistor Outputs
V350-35-T3824VDC, 20 Digital, 2 D/A Inputs, 16 Transistor Outputs
V350-J-TA2424VDC, 8 Digital, 2 D/A, 2 TC/PT100/Digital Inputs, 10 Transistor, 2 Analog Outputs
V350-S-TA2424VDC, 8 Digital, 2 D/A, 2 TC/PT100/Digital Inputs, 10 Transistor, 2 Analog Outputs

Product Description

Advanced programmable logic controller integrated with a 3.5″ color touchscreen. Includes an onboard I/O configurations; expands up to 512 I/Os.

Contact the supplier

UNITRONICS

UNITRONICS

Founded in 1989, Unitronics’ innovative approach to reliable automation is driven by in-depth knowledge of the needs of the automation control industry. This knowledge is gained through the company’s decades of experience with diverse projects in automated parking systems, packaging and palletizing, energy production, agriculture, HVAC, food, dairy, chemical, wastewater, boiler industries, plastic extrusion, and other industrial channels.

Google Map