Parallel key - form C

Standard UNI 6604
Description Parallel keys, C 16 x 10 x 45 mm - UNI 6604
Part number UNI6604, C a 16 x b 10 x l 45
CAD models
Please make sure this software has been installed.

Product selection

Shaft Ø (mm)Width (mm)Height (mm)Minimum Length (mm)Maximum Length (mm)
6-822620
>8-1033636
>10-1244845
>12-17551056
>17-22661470
>22-30871890
>30-3810822110
>38-4412826140
>44-5014936160
>50-58161045180
Length (mm)