TIB 080

80 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail

 
Manufacturer TRACO POWER
Description 80 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail
Manufacturer Part Number TIB 080-112
Product Page https://www.tracopower.com/overview/tib080
Datasheet https://tracopower.com/tib080-datasheet/
Certification https://tracopower.com/tib080-certification/
Regulations https://www.tracopower.com/generally/safety-regulations/
Rated output power 80 W
Rated output current n/a
Input voltage [VAC] 85-264
Output voltage(s) [VDC] 12
Output current(s) [mA] 6700
Efficiency [%] 88
Product family AC/DC Power Supply
Housing type Metal Case
Mounting type DIN-Rail Mount
Connection type Screw Terminal
Product length [mm] 94
Product width [mm] 32
Product height [mm] 114
Product weight [g] 367
RoHS conform Yes
REACH SVHC conform Yes
REACH Annex XVII conform Yes
MSL level n/a
Similar product series TSP,TSPC
CAD models
Please make sure this software has been installed.

Product selection

Product Description

This generation of DIN-rail power supplies combines the most efficient circuit topology with optimized cost/performance ratio for industrial environments and for electrical control cabinets. They have a very high efficiency of up to 90.0% which allows a very slim package design. The output voltage is adjustable from –2% to +17%. The case offers the potentially useful feature to fix the DIN-rail clip to the side wall for the mounting inside flat panels. Over a period of minimum 4 seconds they can operate with a boost power of 150%. The boost power facilitates the activation of stepper motors, solenoids or actuators. The units operate with a high power factor by active power factor correction which also keeps the input inrush current low. The TIB series are also available with higher nominal power of 120, 240 or 480 Watt (+50% boost power). They come with the safety standard approvals for IEC/EN/UL 62368-1, IEC/EN/UL 61010-1 and UL 508.

Features

  • Slim profile, for DIN-rail mounting
  • Alternative side-mounting for flat panels
  • Very high efficiency up to 90%
  • Power Back immunity
  • 150% peak current for 4 s
  • Operating temperature range: –40°C to +70°C max.
  • Adjustable output voltage
  • Short circuit and overload protection
  • 3-year warranty

Contact the supplier

TRACO POWER

TRACO POWER

Design and manufacturing of high quality DC/DC and AC/DC power conversion products

Google Map