60 Watt AC/DC Uninterruptible switch mode power supply, industrial, auto-range input, battery management system, DIN-Rail

TBL-BC

60 Watt AC/DC Uninterruptible switch mode power supply, industrial, auto-range input, battery management system, DIN-Rail

 
Manufacturer TRACO POWER
Description 60 Watt AC/DC Uninterruptible switch mode power supply, industrial, auto-range input, battery management system, DIN-Rail
Manufacturer Part Number TBL 060-124 BC
Product Page https://www.tracopower.com/overview/tbl-bc
Datasheet https://tracopower.com/tbl-bc-datasheet/
Certification https://tracopower.com/tbl-bc-certification/
Regulations https://www.tracopower.com/generally/safety-regulations/
Rated output power 60 W
Rated output current n/a
Input voltage [VAC] 85-132/187-264
Output voltage(s) [VDC] 24
Output current(s) [mA] 2200
Efficiency [%] 84
Product family AC/DC Power Supply
Housing type Plastic Case
Mounting type DIN-Rail Mount
Connection type Screw Terminal
Product length [mm] 175
Product width [mm] 55
Product height [mm] 90
Product weight [g] 410
RoHS conform Yes
REACH SVHC conform Yes
REACH Annex XVII conform Yes
MSL level n/a
CAD models

Product selection

Product Description

The TBL-BC power supply is a uninterruptible DIN-Rail switch mode power supply designed for application in alarm equipment, building automation or other security relevant systems. It guarantees continued operation in the case of a mains power failure. The unit charges the external battery at an optimum charge voltage to suit the battery temperature using an external NTC temperature sensor. An alarm output will indicate if there is a problem with the battery voltage, the battery temperature or the mains input voltage.

Features

  • Uninterruptible switch mode power supply for DIN-rail mount
  • Battery management system included
  • Uninterrupted 24 VDC / 60 W
  • For Alarm equipment compliant EN 50131
  • External battery size free selectable
  • Adjustable output voltage
  • Short circuit and overload protection
  • Easy snap-on mounting on DIN-rail
  • 3-year warranty

Contact the supplier

TRACO POWER

TRACO POWER

Design and manufacturing of high quality DC/DC and AC/DC power conversion products

Google Map