Mini-SAS Connectors

 
Manufacturer TE Connectivity
Description Shielded Right Angle Receptacl
Part Number 1888019-4
URL https://www.te.com/usa-en/product-1888019-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini-SAS
Contact Mating Area Plating Thickness [MICIN] 30
Contact Current Rating (Max) [AMP] .5
Operating Temperature Range [DEGC] -55 – 105
Termination Post Length [INCH] .118
Centerline (Pitch) [INCH] .031
Centerline (Pitch) [MM] .8
Operating Temperature Range [DEGF] -67 – 221
Termination Post Length [MM] 3
CAD models
Please make sure this software has been installed.

Product selection