Angular rubber expansion joint type A-3

Manufacturer STENFLEX
Description Angular rubber expansion joint type, A-3, Length: 175 mm, Bellows inner Ø: 202 ± 3 mm, PN Flange connection EN 1902: 10, Flange outer Ø: 340 mm, Flange thickness: 25 mm - A-3-200-175
Part number A-3-200-175
Length 175 mm
Bellows inner Ø 202 ± 3 mm
Flange connection EN 1902 10
Flange outer Ø 340 mm
Flange thickness 25 mm
Rubber grade EPDM
CAD models
Please make sure this software has been installed.

Product selection

Rubber grade
Color
orange

Documentation

Contact the supplier

STENFLEX

STENFLEX

STENFLEX® expansion joint technology sets itself apart with three outstanding features: it is completely maintenance-free, extremely reliable in applications and incredibly durable. This means that operators can rely on our expansion joints to be cost-effective and sustainable.

Google Map