SB and SBRA Control Valves

 
Manufacturer Spirax Sarco
Description SB Self Acting Temperature Control Valve 1/2" BSP Gunmetal
Part Number SB_DN15_(1/2")_BSP
Connection Size DN15 (1/2")
Connection Type Screwed
Connection Detail BSP
Weight 1 Kg
Primary Material Group Gunmetal
Primary Material Standard/Grade BS 1400 LG2
Body Design Conditions PN25
Minimum Operating Temperature 0°C
Cold Hydraulic Test Pressure 38 Bar g
ΔPMX - Maximum Differential Pressure 17.2 Bar g
Variant SB
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The SB and SBRA range of two-port valve are used in conjunction with Spirax Sarco SA control systems to provide a self-acting temperature control unit. Alternatively, they can be used as electrically actuated temperature control valves by fitting an EL7200 Series electric actuator with a suitable temperature transmitter and controller.

Contact the supplier

Spirax Sarco

Spirax Sarco

Spirax Sarco is the world leader in high quality products for the control and efficient use of steam and other industrial fluids. To request 3D CAD Models that are currently not available on this site, please contact CADenquiries@spiraxsarco.com.

Google Map