LP30 Alarm Probe

 
Manufacturer Spirax Sarco
Description LP30 Low Level Alarm Probe 1/2" BSP Stainless Steel
Part Number LP30_DN15_(1/2")_BSP
Connection Size DN15 (1/2")
Connection Type Screwed
Connection Detail BSP
Weight 0.51 Kg
Primary Material Group Austenitic Stainless Steel
Primary Material Standard/Grade BS EN 10088-3 (1.4306)
Body Design Conditions
Cold Hydraulic Test Pressure 60 Bar g
Variant LP30
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The Spirax Sarco LP30 level probe is used with a Spirax Sarco LC3050 level
controller to provide a high integrity, self-monitoring low level alarm signal,
usually in a steam boiler. It consists of a probe body with a removable cable
socket, and a separate screw-on probe tip which is retained by a lock-nut and
pin.
The probe has a level sensing tip (probe tip), and a comparator tip. The earth
return path is via the body connection.
Under normal operating conditions the probe tip is partially immersed, and the
resistance to earth is low. When the water level drops below the probe tip the
resistance to earth becomes high, causing the controller to give a low level alarm
signal.
The comparator tip compensates for any leakage to earth caused by scale,
dirt, or internal moisture, ensuring a low water alarm signal even under adverse
conditions.

Contact the supplier

Spirax Sarco

Spirax Sarco

Spirax Sarco is the world leader in high quality products for the control and efficient use of steam and other industrial fluids. To request 3D CAD Models that are currently not available on this site, please contact CADenquiries@spiraxsarco.com.

Google Map