CRL - Centrifugal medium pressure single inlet fans with backward curved impeller

Centrifugal medium pressure single inlet fans with backward curved impeller

 
Manufacturer SODECA, SLU
Description Centrifugal medium pressure single inlet fans with backward curved impeller - CRL-822-2T-0.33 LG0
Model CRL-822-2T-0.33 LG0
Mass (kg) 19
Unit Length (mm) 342.5
Unit Width (mm) 388
Unit Height (mm) 455
Input radius (mm) BB2/2139
Input diameter (mm) 278
Output Width (mm) 204
Output Height (mm) 282,5
Voltage (V) 400
Number of poles 3
Frequency (Hz) 50
Current (A) 0.75
Apparent Load (VA) 520
Maximum Flow (m3/h) 1350
Minimum Flow (m3/h) 200
Speed (r/min) 2760
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map