CMR - Very robust single inlet medium pressure centrifugal fans, equipped with a backward curved impeller

Very robust single inlet medium pressure centrifugal fans, equipped with a backward curved impeller

 
Manufacturer SODECA, SLU
Description Very robust single inlet medium pressure centrifugal fans, equipped with a backward curved impeller - CMR-1031-2T IE3 LG0
Model CMR-1031-2T IE3 LG0
Mass (kg) 44
Unit Length (mm) 636
Unit Width (mm) 542
Unit Height (mm) 626
Input radius (mm) BT2/2157.5
Input diameter (mm) 315
Output Width (mm) 250
Output Height (mm) 315
Voltage (V) 400
Number of poles 3
Frequency (Hz) 50
Current (A) 3.07
Apparent Load (VA) 2127
Maximum Flow (m3/h) 5145
Minimum Flow (m3/h) 750
Speed (r/min) 2875
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map