CJHCH - Axial ventilation units with acoustically insulated box

Axial ventilation units with acoustically insulated box

 
Manufacturer SODECA, SLU
Description Axial ventilation units with acoustically insulated box - CJHCH-56-4T-0.75
Model CJHCH-56-4T-0.75
Mass (kg) 52
Unit Length (mm) V2+30630
Unit Width (mm) 825
Unit Height (mm) 825
Input Width (mm) 690
Input Height (mm) 690
Output Width (mm) 690
Output Height (mm) 690
Voltage (V) 400
Number of poles 3
Frequency (Hz) 50
Current (A) 1.25
Apparent Load (VA) 866
Maximum Flow (m3/h) 11040
Minimum Flow (m3/h) 1450
Speed (r/min) 1420
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map