Wheel WASTE DISPOSAL - PMP - SOLID TIRE

Manufactured with a solid rubber tread on an injected polypropylene core.

 
Manufacturer Schioppa Casters and Wheels
Description Wheel 200 PMP
Part number R 200 PMP
Load capacity (Kg) 140
Special additives No additives
Hardness 80 SHORE A
Finish
Axle diameter 21,5mm
Wheel material Solid Tire
Overall height (mm)
Wheel diameter (mm) 250
Wheel width (mm) 50
Swivel radius (mm)
Swivel section
Wheel bearing type Plain bearing
Hub lenght (mm) 100
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PMP WHEEL – Solid Tire – Polypropilene Core Hardness: 80 Shore A. (-20ºC to +70ºC). Manufactured with a solid rubber tread on an injected polypropylene core. This wheel is designed for uneven floors, where easy handling, impact absortion, and vibration damping are required. Easy maintenance. The recommended traveling speed is up to 4km/h.

Contact the supplier

Schioppa Casters and Wheels

Schioppa Casters and Wheels

The largest Casters and Wheels Manufacturer in Latin America, SCHIOPPA was founded in São Paulo, Brazil in August of 1950, a team of professionals who love what they do, the largest product mix of the market, customized solutions and the satisfaction warranty that no other manufacturer provides.This is Schioppa Casters and Wheels from Brazil, the market’s leader brand, using top notch technology to deliver every kind of Casters and Wheels to the most diverse applications.

Google Map