Pressure intensifier MP-C

Manufacturer Scanwill Fluid Power ApS
Description MultiPlier Cetop/NG6 hydraulic pressure intensifier, ratio 1.5, max. inlet flow 8 / 2.1 (LPM / GPM) and max. supply pressure 200 / 2900 (bar / psi), MP-C-1.5
Part number MP-C-1.5
Maximum inlet flow (LPM/GPM) 8 / 2.1
Max output pressure (bar/psi) 300 / 4350
Max supply pressure (bar/psi) 200 / 2900
CAD models
Please make sure this software has been installed.

Product selection

Ratio (i)Max. Inlet Flow (LPM / GPM)Max. Supply Pressure (bar / psi)Max. Output Pressure (bar / psi)
1.58 / 2.1200 / 2900300 / 4350
2.08 / 2.1200 / 2900400 / 5800
2.88 / 2.1178 / 2589500 / 7250
3.415 / 4147 / 2132500 / 7250
4.014 / 3.7125 / 1812500 / 7250
5.014 / 3.7100 / 1450500 / 7250
7.013 / 3.471 / 1036500 / 7250
9.013 / 3.456 / 806500 / 7250

Documentation

Contact the supplier

Scanwill Fluid Power ApS

Scanwill Fluid Power ApS

ScanWill’s compact hydraulic pressure intensifiers offer an easy, energy-saving, safe and cost-efficient solution to achieving a higher output pressure from an existing low-pressure power source. Low pressure supplied to the inlet port – say 15-200 bar/218-2,900 psi – is transformed to a higher pressure at the outlet port – from 20-4,000 bar/290-58,000 psi. ScanWill's pressure intensifiers are offered in cast iron and steel, with a chrome finish, as well as in stainless steel for the oil & gas sector. ScanWill's entire product range is always in stock for day-to-day shipment from our facilities in Smørum, Denmark.

Google Map