YFS - .050" SamArray® Low Profile Open-Pin-Field Array Socket

Manufacturer Samtec
Description .050'' SamArray® Low Profile Open-Pin-Field Array Socket, YFS-20-03-H-03-SB
Part number YFS-20-03-H-03-SB
Series YFS
Number of positions 20
Lead style –03: Standard insertion force
CAD models
Please make sure this software has been installed.

Product selection

Series
YFS
No of pos. per row
Lead style
Plating specification
Row specification
Solder type
-SB: Solder ball 37% Pb/63% Sn
Pick & place pad
Packaging

Product Description

  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • Up to 500 I/Os in an open-pin-field array
  • Low 5.00 mm (.197") mated height
  • Samtec 28+ Gbps Solution

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map