RF316 - 50 Ohm RF Cable Assembly, RG 316 Cable

 
Manufacturer Samtec
Description 50 Ohm RF Cable Assembly, RG 316 Cable, RF316-01SP1-01SP1-0100
Part number RF316-01SP1-01SP1-0100
Series RF316
CAD models
Please make sure this software has been installed.

Product selection

Series
RF316
Cable callout
-316: CCA-316 (RG-316 coaxial cable)
End 1 connector
End 1 plating option
-1: Gold all components
End 2 connector or preparation
End 2 plating option
-1: Gold all components
Overall cable length (mm)
A (mm)
Not available
B (mm)
Not available
C (mm)
Not available

Product Description

  • VSWR: See RF316 Graph
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF316 Graph
  • 24 AWG, RG 316 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map