Single Turn Wave Springs - NST Series

 
Manufacturer Rotor Clip Company
Description Single Turn Wave Springs, 3.250" x 0.030" - NST-325_FH
Manufacturer Part Number NST-325_FH
E-Shop link https://www.rotorclip.com/product/NST-325
Product Page https://www.rotorclip.com/product/NST-325
Load (lbs) 54.000
Free Height (in) 0.200
Outside Diameter (in) 3.250
Treat Spring Rate (lb/in) 593.000
Work Height (in) 0.109
Section Nom (in) 0.188
Thickness Nom (in) 0.030
#Waves 4
#Active Turns 1
CAD models
Please make sure this software has been installed.

Product selection

Product Description

All models are provided for form and fit, please contact manufacturer for part measurements when required.

Documentation

Contact the supplier

Rotor Clip Company

Rotor Clip Company

Rotor Clip is the global leader in the manufacturer of Retaining Rings, Wave Springs and Hose Clamps. With over 20,000 standard parts, we specialize in engineering the right part, for the right application every time whether it is a standard or custom.

Google Map