Multi Turn Wave Springs - Metric - MWM Series

 
Manufacturer Rotor Clip Company
Description Multi Turn Wave Springs, 5.990 mm x 0.150 mm - MWM-6 A_FH
Manufacturer Part Number MWM-6 A_FH
E-Shop link https://www.rotorclip.com/product/MWM-6 A
Product Page https://www.rotorclip.com/product/MWM-6 A
Load (N) 12.000
Free Height (mm) 1.520
Outside Diameter (mm) 5.990
Treat Spring Rate (N/mm) 15.240
Work Height (mm) 0.740
Section Nom (mm) 0.610
Thickness Nom (mm) 0.150
#Waves 2.5
#Active Turns 3
CAD models
Please make sure this software has been installed.

Product selection

Product Description

All models are provided for form and fit, please contact manufacturer for part measurements when required.

Documentation

Contact the supplier

Rotor Clip Company

Rotor Clip Company

Rotor Clip is the global leader in the manufacturer of Retaining Rings, Wave Springs and Hose Clamps. With over 20,000 standard parts, we specialize in engineering the right part, for the right application every time whether it is a standard or custom.

Google Map