100/130/160/220: Belt-driven high-load rectangular linear unit – ROBOT Series

Manufacturer ROLLON
Description Linear unit ROBOT100 SP (55 x 100 mm), version with 1 carriage , belt 32 AT 5, pulley Ø37 - Z23 - 0 Clearance, stroke = 100 mm, hollow shaft Ø26
Part number R101R004831RAC26
Note Nothing to report
CAD models
Please make sure this software has been installed.

Product selection

Linear unitDimensions of profileMin useful stroke (mm)Max useful stroke (mm)Length of carriage (mm)Max positioning repeatability (mm)Max speed (m/s)Max acceleration (m/s²)Profile displacement per pulley revolution (mm)Zero travel weight (kg)Weight per 100 mm of useful stroke (kg)
ROBOT100 SP55 x 100 mm10061002050.054501154.50.8
ROBOT130SP70 x 130 mm10060502600.055501709.11.2
ROBOT160SP90 x 160 mm10060003200.05550200212.1
ROBOT220SP100 x 220 mm10059004300.0555025022.72.5
Useful stroke (mm)
Carriage position (mm)
Carriage number
Center distance 1
Type of transmission

Contact the supplier

ROLLON

ROLLON

Manufacturer of linear solution

Google Map