SAFEGATE SMO 604 - Hand Detection Safety Light Curtain with Integrated Muting Function, Automatic/Manual Restart and EDM, With Muting Lamp

Manufacturer ReeR Safety
Description Hand Detection Safety Light Curtain with Integrated Muting Function, Automatic/Manual Restart and EDM, With Muting Lamp
Manufacturer Part Number 1390343
Safety level (SIL / PL) Type 4 - SIL 3 - SILCL 3 - PL e - Cat. 4
Safety outputs 2 OSSD PNP (400 mA at 24 VDC)
Approvals CE, TÜV, UL
Response Time (ms) 9
Detection Hand
Resolution (mm) 40
Potected Height (mm) 610
Max Operating Range (m) 12
Number of beams 21
Restart Automatic/Manual
Overall Height (mm) (A) 720
Controlled Area (mm) (A1) 600
Fastening Back slot, side slot with set of LL type brackets (included). SFB SG swivel brackets (optional)
Degree of protection IP65 - IP67
Connections M12 5-pole male connector (emitter), M12 12-pole male connector (receiver), M12 5-pole female connectors (Muting sensors) M12 5-pole female connector (external Muting lamp)
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberSafety level (SIL / PL)Power supply (VDC)Safety outputsApprovalsResponse Time (ms)DetectionResolution (mm)Potected Height (mm)Max Operating Range (m)Number of beamsRestartCross Section (mm)Overall Height (mm) (A)Controlled Area (mm) (A1)Safety FunctionsFunctioning SystemMax. length of the connection cables (m)Built-in Status lampMuting SensorsMuting FunctionMuting LogicFasteningDegree of protectionOperating temperature (°C)ConnectionsMTTFd (ISO 13849-1) (years)PFHd (IEC 61508)Status Signaling
1390343Type 4 - SIL 3 - SILCL 3 - PL e - Cat. 424 ± 20%2 OSSD PNP (400 mA at 24 VDC)CE, TÜV, UL9Hand406101221Automatic/Manual50 x 55720600IntegratedEmitter / Receiver100YesExternal with relay or PNP DARK-ON output, Muting arms kit, Muting brackets with M5 sensors kitIntegratedT (Two way) logic with 2 or 4 sensors crossed or parallel beams. L (One way) logic with 2 sensors crossed or parallel beamsBack slot, side slot with set of LL type brackets (included). SFB SG swivel brackets (optional)IP65 - IP67-30 ... 55M12 5-pole male connector (emitter), M12 12-pole male connector (receiver), M12 5-pole female connectors (Muting sensors) M12 5-pole female connector (external Muting lamp)200.41,60E-08LEDs indication for diagnostics, light curtain's status and Muting sensors status

Product Description

Safety Light Curtain: Type 4, SIL3, SILCL3, PL e, Cat. 4. Cross Section: 50 x 55 mm. Hardware configuration: no programming necessary, easy to install and replace. Connection and configuration through M12 connectors. 3 Pre-Configured Muting Logics: Exit-Only (Parallel or Crossed Beams), Entry-Exit (Parallel Beams), Entry-Exit (Crossed Beams) . Unshielded cables up to 100 m can be used to connect the Safety Light Curtain. What's in the Box: Emitter, Receiver and Standard Fastening Brackets

Contact the supplier

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map