MOSAIC MBECOM - Fieldbus Communication Expansion Unit. 4 protocols (Ethernet IP, EtherCAT, PROFINET, Modbus TCP) Screw Terminal Blocks

Manufacturer MOSAIC MBECOM
Description Expansion unit for connection to the most common industrial Field-Bus systems for diagnostics and data communication
Manufacturer Part Number 1100133
Approvals CE, TÜV, UL
Programmable Yes, software included
FieldBus Protocol Ethernet IP, EtherCAT, PROFINET, Modbus TCP
Fastening 35 mm DIN Rail Fastening
Degree of protection IP20 for housing - IP2X for terminal blocks
Connections Removable terminal blocks, screw contacts - 2 RJ45 connectors
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberPower supply (VDC)ApprovalsDimensions HxWxD (mm)MSC IncludedProgrammableFieldBus ProtocolFasteningDegree of protectionOperating temperature (°C)ConnectionsMTTFd (ISO 13849-1) (years)Status Signaling
110013324 ± 20%CE, TÜV, UL108 x 22,5 x 114,5YesYes, software includedEthernet IP, EtherCAT, PROFINET, Modbus TCP35 mm DIN Rail FasteningIP20 for housing - IP2X for terminal blocks-10 ... 55Removable terminal blocks, screw contacts - 2 RJ45 connectors30 ... 100LEDs indication for operating status and fault diagnosis

Product Description

Expansion unit for connection to the most common industrial Field-Bus systems for diagnostics and data communication

Contact the supplier

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map