ADMIRAL AX 3B LR DB - Access Control Safety Light Grid with Automatic/Manual Restart and EDM, Long Range, Dual-Beam Technology

Manufacturer ReeR Safety
Description Access Control Safety Light Grid with Automatic/Manual Restart and EDM, Long Range, Dual-Beam Technology
Manufacturer Part Number 1334607
Safety level (SIL / PL) Type 4 - SILCL 3 - PL e - Cat. 4
Safety outputs 2 OSSD PNP (500 mA at 24 VDC)
Approvals CE, TÜV
Response Time (ms) 6
Detection Access Control
Resolution (mm) Multi-Beam
Potected Height (mm) 800
Max Operating Range (m) 80
Number of beams 3 (couples)
Restart Automatic/Manual
Overall Height (mm) (A) 1072
Fastening Back slot, side slot with set of LS type brackets (included) or to the top and lower end with SFB swivel brackets (optional)
Degree of protection IP65
Connections M12 5-pole connector (emitter), M12 8-pole connector (receiver)
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberSafety level (SIL / PL)Power supply (VDC)Safety outputsApprovalsResponse Time (ms)DetectionResolution (mm)Potected Height (mm)Max Operating Range (m)Number of beamsRestartCross Section (mm)Overall Height (mm) (A)Safety FunctionsFunctioning SystemMax. length of the connection cables (m)FasteningDegree of protectionOperating temperature (°C)ConnectionsMTTFd (ISO 13849-1) (years)PFHd (IEC 61508)Status Signaling
1334607Type 4 - SILCL 3 - PL e - Cat. 424 ± 20%2 OSSD PNP (500 mA at 24 VDC)CE, TÜV6Access ControlMulti-Beam800803 (couples)Automatic/Manual35 x 451072IntegratedEmitter / Receiver100Back slot, side slot with set of LS type brackets (included) or to the top and lower end with SFB swivel brackets (optional)IP650 ... 55M12 5-pole connector (emitter), M12 8-pole connector (receiver)1009.15E-097 segment display and LEDs for light curtain's status and diagnostics

Product Description

Safety Light Curtain: Type 4, SIL3, SILCL3, PL e, Cat. 4. Cross Section: 35 x 45 mm. Hardware configuration: no programming necessary, easy to install and replace. Connection and configuration through M12 connectors. Unshielded cables up to 100 m can be used to connect the Safety Light Curtain. What's in the Box: Emitter, Receiver and Standard Fastening Brackets

Contact the supplier

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map