SAFEGATE SO 3B LR ILP - Access Control Safety Light Curtain with Automatic/Manual Restart and EDM (No Integrated Muting Function), Long Range, With status lamp, with Integrated Laser Pointer

Manufacturer ReeR Safety
Description Access Control Safety Light Curtain with Automatic/Manual Restart and EDM (No Integrated Muting Function), Long Range, With status lamp, with Integrated Laser Pointer
Manufacturer Part Number 1390037
Safety level (SIL / PL) Type 4 - SIL 3 - SILCL 3 - PL e - Cat. 4
Safety outputs 2 OSSD PNP (400 mA at 24 VDC)
Approvals CE, TÜV, UL
Response Time (ms) 5.5
Detection Access Control
Resolution (mm) Multi-Beam
Potected Height (mm) 810
Max Operating Range (m) 80
Number of beams 3
Restart Automatic/Manual
Overall Height (mm) (A) 976
Controlled Area (mm) (A1) 856
Fastening Back slot, side slot with set of LL type brackets (included). SFB SG swivel brackets (optional)
Degree of protection IP65 - IP67
Connections M12 5-pole male connector (emitter), M12 8-pole male connector (receiver)
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberSafety level (SIL / PL)Power supply (VDC)Safety outputsApprovalsResponse Time (ms)DetectionResolution (mm)Potected Height (mm)Max Operating Range (m)Number of beamsRestartCross Section (mm)Overall Height (mm) (A)Controlled Area (mm) (A1)Safety FunctionsFunctioning SystemMax. length of the connection cables (m)Built-in Status lampFasteningDegree of protectionOperating temperature (°C)ConnectionsMTTFd (ISO 13849-1) (years)PFHd (IEC 61508)
1390037Type 4 - SIL 3 - SILCL 3 - PL e - Cat. 424 ± 20%2 OSSD PNP (400 mA at 24 VDC)CE, TÜV, UL5.5Access ControlMulti-Beam810803Automatic/Manual50 x 55976856IntegratedEmitter / Receiver100YesBack slot, side slot with set of LL type brackets (included). SFB SG swivel brackets (optional)IP65 - IP67-30 ... 55M12 5-pole male connector (emitter), M12 8-pole male connector (receiver)262.49.63E-09

Product Description

Safety Light Curtain: Type 4, SIL3, SILCL3, PL e, Cat. 4. Cross Section: 50 x 55 mm. Hardware configuration: no programming necessary, easy to install and replace. Connection and configuration through M12 connectors. Unshielded cables up to 100 m can be used to connect the Safety Light Curtain. What's in the Box: Emitter, Receiver and Standard Fastening Brackets

Contact the supplier

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map