SAFEGATE SMPO 901 - Finger Detection Safety Light Curtain with Integrated Muting Function, Automatic/Manual Restart and EDM, With Muting Lamp, Programmable Functions

Manufacturer ReeR Safety
Description Finger Detection Safety Light Curtain with Integrated Muting Function, Automatic/Manual Restart and EDM, With Muting Lamp, Programmable Functions
Manufacturer Part Number 1390085
Safety level (SIL / PL) Type 4 - SIL 3 - SILCL 3 - PL e - Cat. 4
Safety outputs 2 OSSD PNP (400 mA at 24 VDC)
Approvals CE, TÜV, UL
Response Time (ms) 10.4
Detection Finger
Resolution (mm) 14
Potected Height (mm) 910
Max Operating Range (m) 6
Number of beams 90
Restart Automatic/Manual
Overall Height (mm) (A) 1020
Controlled Area (mm) (A1) 900
Programmable Yes, software included
Fastening Back slot, side slot with set of LL type brackets (included). SFB SG swivel brackets (optional)
Degree of protection IP65 - IP67
Connections M12 5-pole male connector (emitter), M12 12-pole male connector (receiver), M12 5-pole female connectors (Muting sensors) M12 5-pole female connector (programming and external Muting lamp)
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberSafety level (SIL / PL)Power supply (VDC)Safety outputsApprovalsResponse Time (ms)DetectionResolution (mm)Potected Height (mm)Max Operating Range (m)Number of beamsRestartCross Section (mm)Overall Height (mm) (A)Controlled Area (mm) (A1)Safety FunctionsFunctioning SystemMax. length of the connection cables (m)Built-in Status lampMuting SensorsMuting FunctionMuting LogicProgrammableFasteningDegree of protectionOperating temperature (°C)ConnectionsMTTFd (ISO 13849-1) (years)PFHd (IEC 61508)Status Signaling
1390085Type 4 - SIL 3 - SILCL 3 - PL e - Cat. 424 ± 20%2 OSSD PNP (400 mA at 24 VDC)CE, TÜV, UL10.4Finger14910690Automatic/Manual50 x 551020900IntegratedEmitter / Receiver100YesExternal with relay or PNP DARK-ON output, Muting arms kit, Muting brackets with M5 sensors kitIntegratedT (Two way) logic with 2 or 4 sensors crossed or parallel beams. L (One way) logic with 2 sensors crossed or parallel beamsYes, software includedBack slot, side slot with set of LL type brackets (included). SFB SG swivel brackets (optional)IP65 - IP67-30 ... 55M12 5-pole male connector (emitter), M12 12-pole male connector (receiver), M12 5-pole female connectors (Muting sensors) M12 5-pole female connector (programming and external Muting lamp)240.22.19E-08LEDs indication for diagnostics, light curtain's status and Muting sensors status

Product Description

Safety Light Curtain: Type 4, SIL3, SILCL3, PL e, Cat. 4. Cross Section: 50 x 55 mm. Hardware configuration: no programming necessary, allows configuration of Muting logics and Functional Parameters. Software configuration: allows configuration of Muting logics, Functional Paraments and Additional Functions (i.e. filters, delays and partial Muting). Connection and configuration through M12 connectors. 3 Pre-Configured Muting Logics: Exit-Only (Parallel or Crossed Beams), Entry-Exit (Parallel Beams), Entry-Exit (Crossed Beams) . Unshielded cables up to 100 m can be used to connect the Safety Light Curtain. What's in the Box: Emitter, Receiver and Standard Fastening Brackets

Contact the supplier

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map