MOSAIC MOR4S8 - Safety Relay Expansion Unit, 4 Safety Relay Outputs with Configurable Outputs, 8 status Outputs, Screw Terminal Blocks

Manufacturer ReeR Safety
Description Safety Relay Expansion Unit, 4 Safety Relay Outputs with Configurable Outputs, 8 status Outputs, Screw Terminal Blocks
Manufacturer Part Number 1100043
Safety level (SIL / PL) SIL 3 - SILCL 3 - PL e - Cat. 4
Safety outputs 4 single (or 2 pairs) OSSD (400 mA)
Approvals CE, TÜV, UL
Fastening 35 mm DIN Rail Fastening
Degree of protection IP20 for housing - IP2X for terminal blocks
Connections Removable terminal blocks, screw contacts
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberSafety level (SIL / PL)Power supply (VDC)Safety outputsApprovalsDimensions HxWxD (mm)MSC IncludedStart/Restart inputs and EDMFasteningDegree of protectionOperating temperature (°C)ConnectionsMTTFd (ISO 13849-1) (years)PFHd (IEC 61508)Status Signaling
1100043SIL 3 - SILCL 3 - PL e - Cat. 424 ± 20%4 single (or 2 pairs) OSSD (400 mA)CE, TÜV, UL108 x 22,5 x 114,5Yes435 mm DIN Rail FasteningIP20 for housing - IP2X for terminal blocks-10 ... 55Removable terminal blocks, screw contactsThe values depend on the type of use. refer to the technical manual2.94E-09LEDs indication for operating status and fault diagnosis

Product Description

Provides 4 configurable guided contact safety relays. It allows to select the safety category via the MSD software:. Safety Cat. 1: 4 independent single channel outputs. Safety Cat. 2: 4 independent single channel outputs with OTE (Output Test Equipment). Safety Cat. 4: 2 independent double channels outputs

Contact the supplier

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map