MAGNUS MRFID C B CA M - RFID Safety Switch, Combo (Sensor + Actuator), Actuator Coding, Automatic Restart, M12 connector, Interaxis 78 mm

Manufacturer ReeR Safety
Description RFID Safety Switch, Combo (Sensor + Actuator), Actuator Coding, Automatic Restart, M12 connector, Interaxis 78 mm
Manufacturer Part Number 1292100
Safety level (SIL / PL) SIL 3 - SILCL 3 - PL e - Cat. 4
Safety outputs 2 OSSD (400 mA)
Approvals CE, TÜV, UL, High Vibrations
Response Time (ms) 75
Digital Inputs 2 Digital Inputs
Sensor Type RFID Switch
Fastening M4 screws with flat head (e.g. M4 cheese head screws ISO 4762)
Degree of protection IP67 - IP69K (connector excluded)
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberSafety level (SIL / PL)Power supply (VDC)Safety outputsApprovalsDimensions HxWxD (mm)Response Time (ms)Test OutputsDigital InputsSensor TypeSizeConnectionFasteningDegree of protectionOperating temperature (°C)Status Signaling
1292100SIL 3 - SILCL 3 - PL e - Cat. 424 ± 20%2 OSSD (400 mA)CE, TÜV, UL, High Vibrations26 x 88 x 137512 Digital InputsRFID Switch78 mm InteraxisConnectorM4 screws with flat head (e.g. M4 cheese head screws ISO 4762)IP67 - IP69K (connector excluded)-25 ... 70Three colours LED for diagnostic and status

Product Description

Actuator Coding: the actuator is free and not specifically assigned to the sensor (one actuator can work with multiple sensors)

Contact the supplier

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map